??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Part Number
120390
Bushing Symbol
SDS-5/8
Bore
5/8 Inch
Bushing Keyway
3/16x3/32 Inch
Shaft Keyseat (Ref)
3/16x3/32 Inch
Bushing Torque Capacity
5.000 Lb-in
A
0.43 Inch
B Diameter
2.18 Inch
C Hub Dia.-CI 30 Iron
4.75 Inch
C Hub Dia.-Steel
3.50 Inch
D Diameter
3.18 Inch
E
1.31 Inch
F
0.75 Inch
G
0.12 Inch
Average Weight
1.3 Lbs
Bolt Circle
2.69 Inch
Number of Screw
3
Screw Size
1/4x1-3/8 Inch
Screw Torque
108 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.59 Inch
Required Wrench Clearence L-Install Conventional Mounting
2.66 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
1.56 Inch
Required Wrench Clearance M-Remove Conventional Mounting
3.63 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
1.56 Inch
Required Wrench Clearance L-Install Reverse Mounting
3.63 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.13 Inch
Required Wrench Clearance M-Remove Reverse Mounting
4.18 Inch
Загрузка CAD-моделей
Предварительные просмотры
Предварительный просмотр больше не отображает конфигурацию детали..Вы должны создать новый предварительный просмотр.